(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK (Part Number)

Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,540₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· Conductive resin wheels with no age deterioration that can be used for anti-static countermeasures.
Black MCD / gray MCDG.
· The -MCDG wheel does not use carbon material and does not leave traces on the floor.
· Conductive grease is used for the free-swivel part, which is also equipped with a smooth moving bilayer bearing.

 
Part Number
HK-65U-MCD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Bearing

₹ 4,459.20

1 Piece(s) 9 Day(s) or more 96.5320.01~485.00392Steel552886596536Trivalent ChromateRadial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Properties Static electricity prevention Stopper (Detail) No
Wheel Material Conductive MC Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Heavy Load Specifications The wheels on earth
Detailed Wheel Specifications With Bearing Wheel color Black Floor Protection No Floor Protection

Please check the type/dimensions/specifications of the part HK-65U-MCD in the Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK series.

Product variants

Part Number
HK-50U-MCD
HK-75U-MCD
SUHK-65MCD
SUHK-75MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Bearing

₹ 2,539.84

1 Piece(s) 5 Day(s) or more 78220.01~320.00294Steel552885585032.5Trivalent ChromateRadial ball bearings

₹ 6,355.78

1 Piece(s) 23 Day(s) or more 108485.01~750.00490Steel634095727539Trivalent ChromateRadial ball bearings

₹ 6,126.35

1 Piece(s) 9 Day(s) or more 96.5320.01~485.00392Stainless Steel552886596536NAStainless Radial Ball Bearing

₹ 7,409.87

1 Piece(s) 9 Day(s) or more 108485.01~750.00490Stainless Steel634095727539NAStainless Radial Ball Bearing