(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Anti-Static Casters II for Medium Loads, SUNJB (Part Number)

Anti-Static Casters II for Medium Loads, SUNJB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,533₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.

 
Part Number
SUNJB-125-SEUW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Eccentricity
(mm)

₹ 10,986.05

1 Piece(s) 5 Day(s) or more 165140.01~220.0020575(80)75(80)102121254235

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With freely stopper
Wheel Material Antistatic Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) NA Specifications The wheels on earth Detailed Wheel Specifications Core: Stainless steel 304
Wheel color Yellow Floor Protection With floor protection Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNJB-125-SEUW in the Anti-Static Casters II for Medium Loads, SUNJB series.

Product variants

Part Number
SUNJB-100-SEUW
SUNJB-150-SEUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Eccentricity
(mm)

₹ 6,532.58

1 Piece(s) 5 Day(s) or more 130140.01~220.0014768(71)68(71)90901003530

₹ 13,003.18

1 Piece(s) 5 Day(s) or more 190220.01~320.0024575(90)75(90)1121121504537