(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.
Part Number |
---|
SUNK-100-SEUW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Wheel color | Floor Protection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,637.33 | 1 Piece(s) | 5 Day(s) or more | 130 | 140.01~220.00 | 147 | [Urethane] Antistatic Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | 80(90) | 45(50) | 110 | 80 | 100 | 35 | Yellow | With floor protection |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | Medium Load | Metal Fitting Color (Finish) | NA | Specifications | The wheels on earth |
Detailed Wheel Specifications | Core: Stainless steel 304 | Bearing | Stainless Needle Bearing |
Please check the type/dimensions/specifications of the part SUNK-100-SEUW in the Anti-Static Casters II, Medium Load, SUNK series.
Part Number |
---|
SUNK-100-MCD |
SUNK-125-MCD |
SUNK-125-SEUW |
SUNK-150-MCD |
SUNK-150-SEUW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Wheel color | Floor Protection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,102.05 | 1 Piece(s) | 9 Day(s) or more | 130 | 140.01~220.00 | 147 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 80(90) | 45(50) | 110 | 80 | 100 | 35 | Black | No Floor Protection | ||
₹ 17,741.96 | 1 Piece(s) | 9 Day(s) or more | 165 | 140.01~220.00 | 205 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 100(112) | 56(53) | 140 | 85 | 125 | 42 | Black | No Floor Protection | ||
₹ 9,738.00 | 1 Piece(s) | 15 Day(s) or more | 165 | 140.01~220.00 | 205 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 100(112) | 56(53) | 140 | 85 | 125 | 42 | Yellow | With floor protection | ||
₹ 22,492.80 | 1 Piece(s) | 9 Day(s) or more | 190 | 220.01~320.00 | 245 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 100(112) | 56(53) | 140 | 85 | 150 | 45 | Black | No Floor Protection | ||
₹ 10,130.18 | 1 Piece(s) | 12 Day(s) or more | 190 | 220.01~320.00 | 245 | [Urethane] Antistatic Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 100(112) | 56(53) | 140 | 85 | 150 | 45 | Yellow | With floor protection |