(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Anti-Static Caster II, Medium Load, SUNJ (Part Number)

Anti-Static Caster II, Medium Load, SUNJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,997₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.

 
Part Number
SUNJ-125-SEUW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Wheel color Floor Protection Eccentricity
(mm)

₹ 12,111.00

1 Piece(s) 15 Day(s) or more 165140.01~220.00205[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic75(80)75(80)1021212542YellowWith floor protection35

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Fitting Material Stainless Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) NA Specifications The wheels on earth
Detailed Wheel Specifications Core: Stainless steel 304 Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNJ-125-SEUW in the Anti-Static Caster II, Medium Load, SUNJ series.

Product variants

Part Number
SUNJ-100-MCD
SUNJ-100-SEUW
SUNJ-125-MCD
SUNJ-150-MCD
SUNJ-150-SEUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Wheel color Floor Protection Eccentricity
(mm)

₹ 11,440.11

1 Piece(s) 9 Day(s) or more 130140.01~220.00147[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance68(71)68(71)909010035BlackNo Floor Protection30

₹ 5,996.82

1 Piece(s) 5 Day(s) or more 130140.01~220.00147[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic68(71)68(71)909010035YellowWith floor protection30

₹ 19,535.42

1 Piece(s) 9 Day(s) or more 165140.01~220.00205[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(80)75(80)1021212542BlackNo Floor Protection35

₹ 24,358.56

1 Piece(s) 9 Day(s) or more 190220.01~320.00245[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(90)75(90)11211215045BlackNo Floor Protection37

₹ 12,004.00

1 Piece(s) 8 Day(s) or more 190220.01~320.00245[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic75(90)75(90)11211215045YellowWith floor protection37