(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· Dielectric grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels.
Part Number |
---|
EUWJB-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,999.25 | 1 Piece(s) | 5 Day(s) or more | 144 | 140.01~220.00 | 176 | 71 | 71 | 95 | 95 | 100 | 35 | Right | 35 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Stopper (Detail) | With freely stopper |
---|---|---|---|---|---|
Wheel Material | Antistatic Urethane | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | Fitting Material | Steel |
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: Steel) Shock Resistance |
Wheel color | Yellow | Floor Protection | With floor protection | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part EUWJB-100 in the Antistatic Caster I, for Medium Loads, JB, JBL series.
Part Number |
---|
EUWJB-130 |
EUWJB-150 |
EUWJB-200 |
EUWJB-75 |
EUWJBL-100 |
EUWJBL-130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,394.09 | 1 Piece(s) | 5 Day(s) or more | 177 | 220.01~320.00 | 245 | 80 | 80 | 108 | 108 | 130 | 42 | Right | 40 | ||
₹ 6,418.73 | 1 Piece(s) | 5 Day(s) or more | 198 | 220.01~320.00 | 294 | 90 | 90 | 120 | 120 | 150 | 45 | Right | 45 | ||
₹ 8,700.88 | 1 Piece(s) | 9 Day(s) or more | 250 | 320.01~485.00 | 392 | 112 | 112 | 140 | 140 | 200 | 45 | Right | 58 | ||
₹ 2,235.80 | 1 Piece(s) | 5 Day(s) or more | 103 | 80.01~140.00 | 117 | 63 | 63 | 82 | 82 | 75 | 32 | Right | 22 | ||
₹ 3,110.42 | 1 Piece(s) | 9 Day(s) or more | 144 | 140.01~220.00 | 176 | 71 | 71 | 95 | 95 | 100 | 35 | Left | 35 | ||
₹ 5,536.07 | 1 Piece(s) | 9 Day(s) or more | 177 | 220.01~320.00 | 245 | 80 | 80 | 108 | 108 | 130 | 42 | Left | 40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy