(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antistatic Caster I, for Medium Loads, JB, JBL (Part Number)

Antistatic Caster I, for Medium Loads, JB, JBL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,236₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· Dielectric grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels.

 
Part Number
EUWJBL-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Eccentricity
(mm)

₹ 3,110.42

1 Piece(s) 9 Day(s) or more 144140.01~220.001767171959510035Left35

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With freely stopper
Wheel Material Antistatic Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Detailed Wheel Specifications (Core: Steel) Shock Resistance
Wheel color Yellow Floor Protection With floor protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part EUWJBL-100 in the Antistatic Caster I, for Medium Loads, JB, JBL series.

Product variants

Part Number
EUWJB-150
EUWJB-200
EUWJB-75
EUWJBL-130
EUWJBL-150
EUWJBL-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Eccentricity
(mm)

₹ 6,418.73

1 Piece(s) 5 Day(s) or more 198220.01~320.00294909012012015045Right45

₹ 8,700.88

1 Piece(s) 9 Day(s) or more 250320.01~485.0039211211214014020045Right58

₹ 2,235.80

1 Piece(s) 5 Day(s) or more 10380.01~140.00117636382827532Right22

₹ 5,536.07

1 Piece(s) 9 Day(s) or more 177220.01~320.00245808010810813042Left40

₹ 6,501.76

1 Piece(s) 15 Day(s) or more 198220.01~320.00294909012012015045Left45

₹ 8,737.71

1 Piece(s) 9 Day(s) or more 250320.01~485.0039211211214014020045Left58