(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Anti-Static Caster I, Medium Load, K KB KBL (Part Number)

Anti-Static Caster I, Medium Load, K KB KBL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,499₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels

 
Part Number
MCDK-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection

₹ 7,833.13

1 Piece(s) 9 Day(s) or more 144140.01~220.00No176[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance80451157910035-Core: NoneBlackNo Floor Protection

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part MCDK-100 in the Anti-Static Caster I, Medium Load, K KB KBL series.

Product variants

Part Number
EUWK-200
EUWK-75
EUWKB-100
MCDK-130
MCDK-150
MCDK-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection

₹ 7,424.47

1 Piece(s) 9 Day(s) or more 250320.01~485.00No392[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic1126315110020045-Impact-ResistantYellowWith floor protection

₹ 1,499.13

1 Piece(s) 10 Day(s) or more 10380.01~140.00No117[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic634091687532-Impact-ResistantYellowWith floor protection

₹ 3,546.00

8 Piece(s) 10 Day(s) or more 144140.01~220.00[With Rotation Stopper] Fixed with Stopper176[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic80451157910035RightImpact-ResistantYellowWith floor protection

₹ 16,802.95

1 Piece(s) 9 Day(s) or more 177220.01~320.00No245[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100561379313042-Core: NoneBlackNo Floor Protection

₹ 21,669.10

1 Piece(s) 10 Day(s) or more 198220.01~320.00No294[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100561379315045-Core: NoneBlackNo Floor Protection

₹ 4,720.38

1 Piece(s) 9 Day(s) or more 10380.01~140.00No117[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance634091687532-Core: NoneBlackNo Floor Protection