(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Casters II, Medium Load, SUNJB (Part Number)

Anti-Static Casters II, Medium Load, SUNJB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,916₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels

 
Part Number
EUWJ-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

₹ 8,262.35

1 Piece(s) 9 Day(s) or more 250320.01~485.00392[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic11211214014020045(Core: Steel) Shock ResistanceYellowWith floor protection58

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part EUWJ-200 in the Anti-Static Casters II, Medium Load, SUNJB series.

Product variants

Part Number
EUWJ-100
EUWJ-130
EUWJ-150
EUWJ-75
MCDJ-100
MCDJ-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

₹ 2,538.51

1 Piece(s) 18 Day(s) or more 144140.01~220.00176[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic7171959510035(Core: Steel) Shock ResistanceYellowWith floor protection35

₹ 4,909.24

1 Piece(s) 5 Day(s) or more 177220.01~320.00245[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic808010810813042(Core: Steel) Shock ResistanceYellowWith floor protection40

₹ 5,857.53

1 Piece(s) 5 Day(s) or more 198220.01~320.00294[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic909012012015045(Core: Steel) Shock ResistanceYellowWith floor protection45

₹ 1,915.69

1 Piece(s) 5 Day(s) or more 10380.01~140.00117[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic636382827532(Core: Steel) Shock ResistanceYellowWith floor protection22

₹ 8,263.07

1 Piece(s) 9 Day(s) or more 144140.01~220.00176[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance7171959510035Core: NoneBlackNo Floor Protection35

₹ 17,309.54

1 Piece(s) 9 Day(s) or more 177220.01~320.00245[Nylon] Conductive MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance808010810813042Core: NoneBlackNo Floor Protection40
X
whatsapp-qr whatsapp-icon