(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shock-Absorbing Spring Caster V TS6 Series (Part Number)

Shock-Absorbing Spring Caster V TS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,679₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
SUSAJ-TS6-75U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 3,314.02

1 Piece(s) 9 Day(s) or more Plate Type Universal / With buffer112~10049[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceStainless SteelRound hole55427060-7525Light Load(Core: nylon) shock resistanceGray/GreenNo Floor Protection30–40NA

Loading...

  1. 1

Basic Information

Properties Quiet Load Range(daN) 35.01~80.00 Stopper (Detail) No
Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Trivalent Chromate Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)

Please check the type/dimensions/specifications of the part SUSAJ-TS6-75U in the Shock-Absorbing Spring Caster V TS6 Series series.

Product variants

Part Number
SAJ-TS6-50R
SAJ-TS6-50VPA K
SAJ-TS6-75R
SUSAJ-TS6-SJ-100R
SUSAJ-TS6-SJ-100U
SUSAJ-TS6-SJ-50R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 1,678.62

1 Piece(s) 5 Day(s) or more Plate Type Universal / With buffer87~7529[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5025-(Core: None) high elasticityBlackNo Floor Protection23–30NA

₹ 2,136.80

1 Piece(s) 74 Day(s) or more Plate Type Universal / With buffer87~7539[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5018Light LoadWith Bearing-With floor protection23–30Radial ball bearings

₹ 1,757.64

1 Piece(s) 5 Day(s) or more Plate Type Universal / With buffer112~10039[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427060-7525-(Core: None) high elasticityBlackNo Floor Protection30–40NA

₹ 3,340.80

1 Piece(s) 9 Day(s) or more With buffer / Screw-In Type139~12768[Synthetic Rubber] Rubber SBRAbrasion ResistanceStainless Steel-----[M12] M12(P1.75)10025-(Core: None) high elasticityBlackNo Floor Protection35~49NA

₹ 3,502.87

1 Piece(s) 9 Day(s) or more With buffer / Screw-In Type139~12758[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceStainless Steel-----[M12] M12(P1.75)10025Light Load(Core: nylon) shock resistanceGray/GreenNo Floor Protection35~49NA

₹ 3,048.82

1 Piece(s) 74 Day(s) or more With buffer / Screw-In Type89~7739[Synthetic Rubber] Rubber SBRAbrasion ResistanceStainless Steel-----[M12] M12(P1.75)5025-(Core: None) high elasticityBlackNo Floor Protection23–30NA