(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shock-Absorbing Spring Caster V TS6 Series (Part Number)

Shock-Absorbing Spring Caster V TS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,679₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
SAJ-TS6-SJ-100VPA K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 2,602.40

1 Piece(s) 9 Day(s) or more Screw-In Type / With buffer139~12768[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteel-----[M12] M12(P1.75)10025Light LoadWith Bearing-With floor protection35~49Radial ball bearings

Loading...

  1. 1

Basic Information

Properties Quiet Load Range(daN) 35.01~80.00 Stopper (Detail) No
Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Trivalent Chromate Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)

Please check the type/dimensions/specifications of the part SAJ-TS6-SJ-100VPA K in the Shock-Absorbing Spring Caster V TS6 Series series.

Product variants

Part Number
SAJ-TS6-50R
SAJ-TS6-50VPA K
SAJ-TS6-75R
SAJ-TS6-SJ-50R
SAJ-TS6-SJ-50VPA K
SAJ-TS6-SJ-75R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 1,678.62

1 Piece(s) 5 Day(s) or more Plate Type Universal / With buffer87~7529[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5025-(Core: None) high elasticityBlackNo Floor Protection23–30NA

₹ 2,136.80

1 Piece(s) 74 Day(s) or more Plate Type Universal / With buffer87~7539[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5018Light LoadWith Bearing-With floor protection23–30Radial ball bearings

₹ 1,757.64

1 Piece(s) 5 Day(s) or more Plate Type Universal / With buffer112~10039[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427060-7525-(Core: None) high elasticityBlackNo Floor Protection30–40NA

₹ 1,678.62

1 Piece(s) 5 Day(s) or more With buffer / Screw-In Type89~7739[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteel-----[M12] M12(P1.75)5025-(Core: None) high elasticityBlackNo Floor Protection23–30NA

₹ 2,136.80

1 Piece(s) 74 Day(s) or more With buffer / Screw-In Type89~7739[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteel-----[M12] M12(P1.75)5018Light LoadWith Bearing-With floor protection23–30Radial ball bearings

₹ 1,744.24

1 Piece(s) 9 Day(s) or more With buffer / Screw-In Type114~10258[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteel-----[M12] M12(P1.75)7525-(Core: None) high elasticityBlackNo Floor Protection30–40NA