(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed (SAK Series) (Part Number)

Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed (SAK Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,671₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· By employing a center type coil spring, shocks and vibrations from all directions are softened (patent no. 3689482) while the generation of noise is also reduced.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· Please contact us regarding optional non-standard springs.

 
Part Number
SAK-HO-200W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

₹ 7,462.11

1 Piece(s) 5 Day(s) or more 275~260[Low Noise] Quiet140.01~220.00No196[Synthetic Rubber] Rubber SBRAbrasion Resistance1126314010220045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection51~64

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SAK-HO-200W in the Shock Absorbing Spring Caster I-A - Center Coil Type, Fixed (SAK Series) series.

Product variants

Part Number
SAK-100W
SAK-100WUW
SAK-100WW
SAKB-100LW
SAKB-100SST
SAKB-100WW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

₹ 3,671.20

1 Piece(s) 5 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00No98[Synthetic Rubber] Rubber SBRAbrasion Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35

₹ 4,713.67

1 Piece(s) 9 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35

₹ 3,713.15

1 Piece(s) 9 Day(s) or more 153~145[Low Noise] Quiet35.01~80.00No78[Synthetic Rubber] White Diene Rubber BRCold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityWhiteWith floor protection28.5~35

₹ 5,142.29

1 Piece(s) 13 Day(s) or more 153~145[Low Noise] Quiet35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityRedNo Floor Protection28.5~35

₹ 5,553.47

1 Piece(s) 5 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00[With Rotation Stopper] Fixed with Stopper98[Synthetic Rubber] High impact rubberNo80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection28.5~35

₹ 5,182.47

1 Piece(s) 13 Day(s) or more 153~145[Low Noise] Quiet35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] White Diene Rubber BRCold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityWhiteWith floor protection28.5~35