(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB (Part Number)

Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,471₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· By employing a center type coil spring, shocks and vibrations from all directions are softened (patent no. 3689482) while the generation of noise is also reduced.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.

 
Part Number
SAJ-150WUW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

₹ 7,127.27

1 Piece(s) 9 Day(s) or more 210~198[Low Noise] Quiet140.01~220.00No147[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance909012012015045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection35~48

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SAJ-150WUW in the Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB series.

Product variants

Part Number
SAJ-100UW
SAJ-100W
SAJ-100WUW
SAJ-150WW
SAJ-200EUW
SAJ-200LW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

₹ 4,866.36

1 Piece(s) 5 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35

₹ 4,471.20

1 Piece(s) 5 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00No98[Synthetic Rubber] Rubber SBRAbrasion Resistance7171959510035(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35

₹ 5,522.67

1 Piece(s) 9 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35

₹ 5,612.42

1 Piece(s) 9 Day(s) or more 210~198[Low Noise] Quiet140.01~220.00No147[Synthetic Rubber] White Diene Rubber BRCold Resistance909012012015045(Core: steel), high elasticityWhiteWith floor protection35~48

₹ 10,548.07

1 Piece(s) 9 Day(s) or more 260~250Static electricity prevention220.01~320.00No245[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic11211214014020045(Core: Steel) Shock ResistanceYellowWith floor protection46.5~58

₹ 7,285.31

1 Piece(s) 9 Day(s) or more 260~250[Low Noise] Quiet140.01~220.00No196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045(Core: steel), high elasticityRedNo Floor Protection46.5~58