(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Employs a strong and unique box style for the wheels.
· By employing a center type coil spring, shocks and vibrations from all directions are softened (patent no. 3689482) while the generation of noise is also reduced.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
Part Number |
---|
SAJ-150LW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,546.78 | 1 Piece(s) | 9 Day(s) or more | 210~198 | [Low Noise] Quiet | 140.01~220.00 | No | 147 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | (Core: steel), high elasticity | Red | No Floor Protection | 35~48 |
Loading...
Caster Type | Plate Type Universal / With buffer | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | Integrated Wheel (Towing: Low-speed 4 km/h or slower) |
Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part SAJ-150LW in the Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB series.
Part Number |
---|
SAJ-100UW |
SAJ-100W |
SAJ-100WUW |
SAJ-150SST |
SAJ-150W |
SAJ-150WUW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,866.36 | 1 Piece(s) | 5 Day(s) or more | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 28.5~35 | ||
₹ 4,471.20 | 1 Piece(s) | 5 Day(s) or more | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 28.5~35 | ||
₹ 5,522.67 | 1 Piece(s) | 9 Day(s) or more | 153~145 | [Low Noise] Quiet | 80.01~140.00 | No | 98 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 28.5~35 | ||
₹ 6,136.11 | 1 Piece(s) | 9 Day(s) or more | 210~198 | [Low Noise] Quiet | 140.01~220.00 | No | 147 | [Synthetic Rubber] High impact rubber | No | 90 | 90 | 120 | 120 | 150 | 45 | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 35~48 | ||
₹ 5,351.20 | 1 Piece(s) | 5 Day(s) or more | 210~198 | [Low Noise] Quiet | 140.01~220.00 | No | 147 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 90 | 90 | 120 | 120 | 150 | 45 | (Core: Steel) shock resistance and high elasticity | Black | No Floor Protection | 35~48 | ||
₹ 7,127.27 | 1 Piece(s) | 9 Day(s) or more | 210~198 | [Low Noise] Quiet | 140.01~220.00 | No | 147 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 35~48 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy