(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD (Part Number)

Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,893₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
HJT-65B-MC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

₹ 3,698.42

1 Piece(s) 9 Day(s) or more Plate Type Universal / Low Floor Heavy Load / Dual Wheels96.5320.01~485.00392[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance63(78)63(78)1001006517X2Baked-on BlackThe wheels on earthOil ResistanceBlue22

Loading...

  1. 1

Basic Information

Stopper (Detail) No Fitting Material Steel Mounting Hole Type Slotted Holes
Application OA equipment, information and communication equipment Load Category Heavy Load Floor Protection No Floor Protection
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJT-65B-MC in the Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD series.

Product variants

Part Number
HJT-50B-MC AD-50
HJT-50U-MC
HJT-50U-MCD
HJT-65B-MC AD-65
HJT-65U-MC
HJT-65U-MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

₹ 4,372.13

1 Piece(s) 9 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance55(65)55(65)82825015X2Baked-on BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue-

₹ 2,893.44

1 Piece(s) 9 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance55(65)55(65)82825015X2Trivalent ChromateThe wheels on earthOil ResistanceBlue18

₹ 4,152.47

1 Piece(s) 9 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load78220.01~320.00294[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance55(65)55(65)82825015X2Trivalent ChromateThe wheels on earthWith BearingBlack18

₹ 5,668.67

1 Piece(s) 9 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster96.5320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance63(78)63(78)1001006517X2Baked-on BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue-

₹ 3,588.58

1 Piece(s) 9 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load96.5320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Trivalent ChromateThe wheels on earthOil ResistanceBlue22

₹ 6,002.18

1 Piece(s) 9 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load96.5320.01~485.00392[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Trivalent ChromateThe wheels on earthWith BearingBlack22