(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
HJT-50B-MC AD-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,372.13 | 1 Piece(s) | 9 Day(s) or more | Plate Type Universal / With Adjuster / Low Floor Heavy Load / Dual Wheels | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Baked-on Black | Integrated Wheel (With dedicated adjuster foot) | With Bearing | Blue | - |
Loading...
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Floor Protection | No Floor Protection |
Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part HJT-50B-MC AD-50 in the Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD series.
Part Number |
---|
HJT-50B-MC |
HJT-50U-MC |
HJT-50U-MCD |
HJT-65B-MC |
HJT-65B-MC AD-65 |
HJT-65U-MC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Specifications | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,995.24 | 1 Piece(s) | 9 Day(s) or more | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Baked-on Black | The wheels on earth | Oil Resistance | Blue | 18 | ||
₹ 2,893.44 | 1 Piece(s) | 9 Day(s) or more | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 78 | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Trivalent Chromate | The wheels on earth | Oil Resistance | Blue | 18 | ||
₹ 4,152.47 | 1 Piece(s) | 9 Day(s) or more | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 78 | 220.01~320.00 | 294 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 55(65) | 55(65) | 82 | 82 | 50 | 15X2 | Trivalent Chromate | The wheels on earth | With Bearing | Black | 18 | ||
₹ 3,698.42 | 1 Piece(s) | 9 Day(s) or more | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Baked-on Black | The wheels on earth | Oil Resistance | Blue | 22 | ||
₹ 5,668.67 | 1 Piece(s) | 9 Day(s) or more | Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Baked-on Black | Integrated Wheel (With dedicated adjuster foot) | With Bearing | Blue | - | ||
₹ 3,588.58 | 1 Piece(s) | 9 Day(s) or more | Plate Type Universal / Dual Wheels / Low Floor Heavy Load | 96.5 | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 63(78) | 63(78) | 100 | 100 | 65 | 17X2 | Trivalent Chromate | The wheels on earth | Oil Resistance | Blue | 22 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy