(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Low Floor Caster for Heavy Loads HK (Part Number)

Low Floor Caster for Heavy Loads HK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,198₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
HK-50B-YN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)

₹ 1,197.60

1 Piece(s) 5 Day(s) or more 78[Low Noise] Quiet220.01~320.00294[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552885585032.5Baked-on Black-Black18

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HK-50B-YN in the Low Floor Caster for Heavy Loads HK series.

Product variants

Part Number
HK-50B-MC
HK-50B-U
HK-50U-U
HK-50U-YN
HK-65B-MC
HK-65B-YN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)

₹ 1,207.15

1 Piece(s) 9 Day(s) or more 78[Low Noise] Quiet220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance552885585032.5Baked-on BlackOil ResistanceBlue18

₹ 2,048.80

1 Piece(s) 9 Day(s) or more 78[Low Noise] Quiet220.01~320.00235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552885585032.5Baked-on Black(Core: Aluminum) Shock ResistanceGreen18

₹ 2,104.00

1 Piece(s) 9 Day(s) or more 78[Low Noise] Quiet220.01~320.00235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552885585032.5Trivalent Chromate(Core: Aluminum) Shock ResistanceGreen18

₹ 1,258.40

1 Piece(s) 9 Day(s) or more 78[Low Noise] Quiet220.01~320.00294[Nylon] Nylon 6 + special and regenerated NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552885585032.5Trivalent Chromate-Black18

₹ 1,623.69

1 Piece(s) 5 Day(s) or more 96.5-320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance552886596536Baked-on BlackOil ResistanceBlue-

₹ 1,555.20

1 Piece(s) 9 Day(s) or more 96.5-320.01~485.00392[Nylon] Nylon 6 + special and regenerated NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552886596536Baked-on BlackWith BearingBlack-