(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads (Part Number)

Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,446₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
HJ-50B-MC AD-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

₹ 2,956.40

1 Piece(s) 9 Day(s) or more Plate Type Universal / With Adjuster / Low Floor Heavy Load78220.01~320.00No294[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue18

Loading...

  1. 1

Basic Information

Fitting Material Steel Application OA equipment, information and communication equipment Load Category Heavy Load
Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJ-50B-MC AD-50 in the Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads series.

Product variants

Part Number
HJ-35U-MC
HJ-35U-U
HJ-50B-MC
HJ-50B-U
HJ-50B-U AD-50
HJ-50B-YN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

₹ 1,460.29

1 Piece(s) 5 Day(s) or more Plate Type Universal / Low Floor Heavy Load5280.01~140.00No117[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceSlotted Holes38(48)38(48)6060-3527Trivalent ChromateThe wheels on earthOil ResistanceBlue15

₹ 1,831.31

1 Piece(s) 5 Day(s) or more Plate Type Universal / Low Floor Heavy Load5280.01~140.00No98[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes38(48)38(48)6060-3527Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreen15

₹ 1,831.20

1 Piece(s) 9 Day(s) or more Plate Type Universal / Low Floor Heavy Load78220.01~320.00No294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earthOil ResistanceBlue18

₹ 2,373.76

1 Piece(s) 9 Day(s) or more Plate Type Universal / Low Floor Heavy Load78220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreen18

₹ 3,551.09

1 Piece(s) 9 Day(s) or more Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreen18

₹ 1,548.69

1 Piece(s) 5 Day(s) or more Plate Type Universal / Low Floor Heavy Load78220.01~320.00No294[Nylon] Nylon 6 + special and regenerated NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earthWith BearingBlack18