(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Heavy Load Casters with Drum Brakes, LH (Blickle)

Heavy Load Casters with Drum Brakes, LH (Blickle)

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Featuring a unique design that securely stops the wheel with a light operation.
· A brake shoe with excellent corrosion resistance and dust-proofing performance thanks to its sealed hardware.
· The wheel is made from high load urethane Extrathane® and features abrasion resistance and high elasticity.
· The swivel and fixed models have the same mounting pitch

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LH-GTH-160K

 
Part Number
LH-GTH-160K
Part NumberVolume DiscountDays to ShipApplication Load Category
35 Day(s) or more Streamlining of Logistics, Hand TruckHeavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 202 Load Range(daN) 750.01~
Stopper (Detail) No Allowable Load(daN) 784 Wheel Material Urethane
Wheel Characteristics Abrasion Resistance / Oil Resistance Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Length(mm) 105 Mounting Hole Pitch Width(mm) 75(80) Mounting Seat(mm) 140
Mounting Seat Width(mm) 110 Wheel Diameter(Ø) 160 Rim Width(mm) 50
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Detailed Wheel Specifications (Core: Cast Iron) High Elasticity (With Steel Bushing)
Wheel color Yellow Floor Protection No Floor Protection Eccentricity(mm) 65
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part LH-GTH-160K in the Heavy Load Casters with Drum Brakes, LH (Blickle) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)