(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster With Semi-Pneumatic Wheels, SPMJ/SPMK/SPMJB/SPMKB (Part Number)

Caster With Semi-Pneumatic Wheels, SPMJ/SPMK/SPMJB/SPMKB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,391₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
SPMJ-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Stopper Position Eccentricity
(mm)

₹ 8,719.20

1 Piece(s) 9 Day(s) or more Plate Type Universal / With buffer25080.01~140.00No98112112140140200-58

Loading...

  1. 1

Basic Information

Wheel Material Natural Rubber Wheel Characteristics No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth Detailed Wheel Specifications (Core: Aluminum Diecast) Shock Resistance and High Elasticity Wheel color Black
Floor Protection No Floor Protection Wheel locality Made In Japan Tire width(mm) 45
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SPMJ-200 in the Caster With Semi-Pneumatic Wheels, SPMJ/SPMK/SPMJB/SPMKB series.

Product variants

Part Number
SPMJ-150
SPMJB-150
SPMJBL-150
SPMJBL-200
SPMK-150
SPMK-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Stopper Position Eccentricity
(mm)

₹ 6,871.20

1 Piece(s) 5 Day(s) or more Plate Type Universal / With buffer19835.01~80.00No789090120120150-45

₹ 6,768.31

1 Piece(s) 5 Day(s) or more Plate Type Universal / With buffer19835.01~80.00[With Rotation Stopper] With freely stopper789090120120150Right45

₹ 6,863.40

1 Piece(s) 5 Day(s) or more Plate Type Universal / With buffer19835.01~80.00[With Rotation Stopper] With freely stopper789090120120150Left-

₹ 8,976.96

1 Piece(s) 9 Day(s) or more Plate Type Universal / With buffer25080.01~140.00[With Rotation Stopper] With freely stopper98112112140140200Left-

₹ 6,391.20

1 Piece(s) 5 Day(s) or more With buffer / Plate Type Fixed19835.01~80.00No781005613793150--

₹ 8,719.20

1 Piece(s) 9 Day(s) or more With buffer / Plate Type Fixed25080.01~140.00No9811263151100200--