(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster With Air-Filled Wheel / Air-Less Wheel AIK AILK AIKB (Part Number)

Caster With Air-Filled Wheel / Air-Less Wheel AIK AILK AIKB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,309₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
AIKB-6-2G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Stopper Position Detailed Wheel Specifications Wheel color Wheel locality Tire width
(mm)
Bearing

₹ 3,703.78

1 Piece(s) 5 Day(s) or more 199.535.01~80.00[With Rotation Stopper] Fixed with Stopper681005613793153RightContains airGrayMade in China47Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Wheel Material Rubber SBR Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Floor Protection No Floor Protection

Please check the type/dimensions/specifications of the part AIKB-6-2G in the Caster With Air-Filled Wheel / Air-Less Wheel AIK AILK AIKB series.

Product variants

Part Number
AIK-3.00-4
AIK-3.50-5
AIK-6-2G
AIKBL-6-2G
AILK-2.50-4
AILK-3.00-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Stopper Position Detailed Wheel Specifications Wheel color Wheel locality Tire width
(mm)
Bearing

₹ 6,391.20

1 Piece(s) 13 Day(s) or more 30480.01~140.00No10714080200140248-Contains airBlackMade in China76Pressed-in Bearings

₹ 9,329.24

1 Piece(s) 9 Day(s) or more 374140.01~220.00No15616090220150290-Contains airBlackMade In Japan102Pressed-in Bearings

₹ 3,308.65

1 Piece(s) 5 Day(s) or more 199.535.01~80.00No681005613793153-Contains airGrayMade in China47Pressed-in Bearings

₹ 3,698.42

1 Piece(s) 5 Day(s) or more 199.535.01~80.00[With Rotation Stopper] Fixed with Stopper681005613793153LeftContains airBlackMade In Japan47Pressed-in Bearings

₹ 7,558.55

1 Piece(s) 5 Day(s) or more 28780.01~140.00No9814080200140217-AirlessBlackMade In Japan60Pressed-in Bearings

₹ 9,631.49

1 Piece(s) 9 Day(s) or more 30480.01~140.00No12714080200140250-AirlessBlackMade In Japan72Pressed-in Bearings