(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster With Air-Filled Wheel / With Airless Wheel AIJ AILJ (Part Number)

Caster With Air-Filled Wheel / With Airless Wheel AIJ AILJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Air-filled wheels soften the shock against uneven floor surfaces with a cushion of air pressure.
· Flat tires are not a concern with air-less wheels, which also soften shocks and absorb vibrations thanks to the dual layer structure of rubbers with different hardnesses that is used.
· Semi-pneumatic wheels are tubeless air-filled wheels for which flat tires are not a concern.

 
Part Number
AILJ-3.00-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Detailed Wheel Specifications Wheel color Wheel locality Eccentricity
(mm)
Tire width
(mm)
Bearing

₹ 10,627.93

1 Piece(s) 9 Day(s) or more 30480.01~140.00127125125160160250AirlessBlackMade In Japan7172Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Stopper (Detail) No Wheel Material Rubber SBR
Wheel Characteristics Abrasion Resistance Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth Floor Protection No Floor Protection

Please check the type/dimensions/specifications of the part AILJ-3.00-4 in the Caster With Air-Filled Wheel / With Airless Wheel AIJ AILJ series.

Frequently asked question (FAQ)

Question: Are there any indications whether the currently attached wheels are air or airless types?
Answer: Wheels with a valve for injecting air into the foil part of the wheel core are air wheels (AI), and those without are airless (AIL).

Product variants

Part Number
AIJ-6-2G
AILJ-2.50-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Detailed Wheel Specifications Wheel color Wheel locality Eccentricity
(mm)
Tire width
(mm)
Bearing

₹ 3,725.20

1 Piece(s) 5 Day(s) or more 199.535.01~80.00689090120120153Contains airGrayMade in China4547Radial ball bearings

₹ 8,983.67

1 Piece(s) 5 Day(s) or more 28780.01~140.0098125125160160217AirlessBlackMade In Japan7160Pressed-in Bearings