(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Press Casters - Medium Load (Swivel Type with Stopper) (Part Number)

Standard Press Casters - Medium Load (Swivel Type with Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,334₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.
· Provides quiet and smooth rotation without the need for grease to be added.

 
Part Number
WJB-130(L)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 2,419.29

1 Piece(s) 9 Day(s) or more 177-140.01~220.00176[Synthetic Rubber] Rubber SBRAbrasion Resistance808010810813042LeftWith BearingBlackNo Floor Protection40Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) Double Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Wheel locality Made In Japan

Please check the type/dimensions/specifications of the part WJB-130(L) in the Standard Press Casters - Medium Load (Swivel Type with Stopper) series.

Product variants

Part Number
LWJB-150(L)
LWJB-200
LWJB-200(L)
WJB-150
WJB-150(L)
WJB-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 3,867.20

1 Piece(s) 9 Day(s) or more 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045LeftWith BearingRedNo Floor Protection45Pressed-in Bearings

₹ 4,290.44

1 Piece(s) 9 Day(s) or more 250-140.01~220.00196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045RightWith BearingRedNo Floor Protection58Pressed-in Bearings

₹ 4,441.78

1 Piece(s) 9 Day(s) or more 250-140.01~220.00196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045LeftWith BearingRedNo Floor Protection58Pressed-in Bearings

₹ 2,685.84

1 Piece(s) 5 Day(s) or more 198-140.01~220.00196[Synthetic Rubber] Rubber SBRAbrasion Resistance909012012015045RightWith BearingBlackNo Floor Protection45Pressed-in Bearings

₹ 2,951.20

1 Piece(s) 10 Day(s) or more 198-140.01~220.00196[Synthetic Rubber] Rubber SBRAbrasion Resistance909012012015045LeftWith BearingBlackNo Floor Protection45Pressed-in Bearings

₹ 3,784.15

1 Piece(s) 5 Day(s) or more 250-220.01~320.00245[Synthetic Rubber] Rubber SBRAbrasion Resistance11211214014020045RightWith BearingBlackNo Floor Protection58Pressed-in Bearings
X
whatsapp-qr whatsapp-icon