(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.
· Provides quiet and smooth rotation without the need for grease to be added.
Part Number |
---|
WUWJB-150 |
WUWJBL-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,623.95 | 1 Piece(s) | 9 Day(s) or more | 198 | [Low Noise] Quiet | 140.01~220.00 | 196 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 45 | - | (Core: Steel) Antibacterial, high-elasticity | White | With floor protection | 45 | Radial ball bearings | ||
₹ 4,716.36 | 1 Piece(s) | 9 Day(s) or more | 198 | [Low Noise] Quiet | 140.01~220.00 | 196 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Left | (Core: Steel) Antibacterial, high-elasticity | White | With floor protection | 45 | Radial ball bearings |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | Double Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Wheel locality | Made In Japan |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy