(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Standard Press Casters, Medium Load KK (Fixed) (Part Number)

Standard Press Casters, Medium Load KK (Fixed)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,245₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.

 
Part Number
LWKK-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Bearing

₹ 2,563.20

1 Piece(s) 9 Day(s) or more 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance75(90)75(90)12012515045With BearingRedNo Floor ProtectionPressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Wheel locality Made In Japan

Please check the type/dimensions/specifications of the part LWKK-150 in the Standard Press Casters, Medium Load KK (Fixed) series.

Product variants

Part Number
LWKK-100
MCKK-100
MCKK-130
MCKK-150
SSTKK-100
SSTKK-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Bearing

₹ 1,387.20

1 Piece(s) 9 Day(s) or more 144-35.01~80.0078[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance60(71)60(71)1009610035With BearingRedNo Floor ProtectionPressed-in Bearings

₹ 2,454.13

1 Piece(s) 9 Day(s) or more 144[Low Noise] Quiet140.01~220.00176[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance60(71)60(71)1009610035With BearingBlueNo Floor ProtectionRadial ball bearings

₹ 4,105.60

1 Piece(s) 9 Day(s) or more 177[Low Noise] Quiet220.01~320.00245[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance75(90)75(90)12012513042With BearingBlueNo Floor ProtectionRadial ball bearings

₹ 5,103.44

1 Piece(s) 9 Day(s) or more 198[Low Noise] Quiet220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance75(90)75(90)12012515045With BearingBlueNo Floor ProtectionRadial ball bearings

₹ 1,846.40

1 Piece(s) 9 Day(s) or more 144[Low Noise] Quiet80.01~140.00127[Synthetic Rubber] High impact rubberNo60(71)60(71)1009610035(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionRadial ball bearings

₹ 3,040.78

1 Piece(s) 9 Day(s) or more 198[Low Noise] Quiet140.01~220.00196[Synthetic Rubber] High impact rubberNo75(90)75(90)12012515045(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionRadial ball bearings