(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.
Part Number |
---|
LWKK-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,563.20 | 1 Piece(s) | 9 Day(s) or more | 198 | - | 140.01~220.00 | 156 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 75(90) | 75(90) | 120 | 125 | 150 | 45 | With Bearing | Red | No Floor Protection | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Wheel locality | Made In Japan |
Please check the type/dimensions/specifications of the part LWKK-150 in the Standard Press Casters, Medium Load KK (Fixed) series.
Part Number |
---|
LWKK-100 |
MCKK-100 |
MCKK-130 |
MCKK-150 |
SSTKK-100 |
SSTKK-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,387.20 | 1 Piece(s) | 9 Day(s) or more | 144 | - | 35.01~80.00 | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 60(71) | 60(71) | 100 | 96 | 100 | 35 | With Bearing | Red | No Floor Protection | Pressed-in Bearings | ||
₹ 2,454.13 | 1 Piece(s) | 9 Day(s) or more | 144 | [Low Noise] Quiet | 140.01~220.00 | 176 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 60(71) | 60(71) | 100 | 96 | 100 | 35 | With Bearing | Blue | No Floor Protection | Radial ball bearings | ||
₹ 4,105.60 | 1 Piece(s) | 9 Day(s) or more | 177 | [Low Noise] Quiet | 220.01~320.00 | 245 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 75(90) | 75(90) | 120 | 125 | 130 | 42 | With Bearing | Blue | No Floor Protection | Radial ball bearings | ||
₹ 5,103.44 | 1 Piece(s) | 9 Day(s) or more | 198 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 75(90) | 75(90) | 120 | 125 | 150 | 45 | With Bearing | Blue | No Floor Protection | Radial ball bearings | ||
₹ 1,846.40 | 1 Piece(s) | 9 Day(s) or more | 144 | [Low Noise] Quiet | 80.01~140.00 | 127 | [Synthetic Rubber] High impact rubber | No | 60(71) | 60(71) | 100 | 96 | 100 | 35 | (Core: steel) high elasticity and low starting resistance | Blue | No Floor Protection | Radial ball bearings | ||
₹ 3,040.78 | 1 Piece(s) | 9 Day(s) or more | 198 | [Low Noise] Quiet | 140.01~220.00 | 196 | [Synthetic Rubber] High impact rubber | No | 75(90) | 75(90) | 120 | 125 | 150 | 45 | (Core: steel) high elasticity and low starting resistance | Blue | No Floor Protection | Radial ball bearings |