(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
WWK-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,343.47 | 1 Piece(s) | 9 Day(s) or more | 250 | - | 140.01~220.00 | No | 196 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 112 | 63 | 151 | 100 | 200 | 45 | - | (Core: steel), high elasticity | White | With floor protection | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Fixed | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Wheel locality | Made In Japan |
Please check the type/dimensions/specifications of the part WWK-200 in the Standard Pressed Caster Medium Loads K(Fixed) series.
Part Number |
---|
LWK-250 |
LWKB-100 |
LWKB-100(L) |
WWKB-100 |
WWKB-100(L) |
WWKB-130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,366.49 | 1 Piece(s) | 10 Day(s) or more | 305 | - | 220.01~320.00 | No | 254 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 140 | 80 | 200 | 140 | 250 | 50 | - | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
₹ 1,925.60 | 1 Piece(s) | 9 Day(s) or more | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Right | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
₹ 1,920.00 | 1 Piece(s) | 9 Day(s) or more | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Left | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
₹ 1,972.00 | 1 Piece(s) | 9 Day(s) or more | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Right | (Core: steel), high elasticity | White | With floor protection | Pressed-in Bearings | ||
₹ 1,971.20 | 1 Piece(s) | 9 Day(s) or more | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Left | (Core: steel), high elasticity | White | With floor protection | Pressed-in Bearings | ||
₹ 2,645.60 | 1 Piece(s) | 9 Day(s) or more | 177 | - | 80.01~140.00 | [With Rotation Stopper] Fixed with Stopper | 137 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 100 | 56 | 137 | 93 | 130 | 42 | Right | (Core: steel), high elasticity | White | With floor protection | Pressed-in Bearings |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy