(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Standard Pressed Caster Medium Loads K(Fixed) (Part Number)

Standard Pressed Caster Medium Loads K(Fixed)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      730₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
LWKB-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Bearing

₹ 2,770.22

1 Piece(s) 9 Day(s) or more 198-140.01~220.00[With Rotation Stopper] Fixed with Stopper156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance100561379315045Right(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth Wheel locality Made In Japan

Please check the type/dimensions/specifications of the part LWKB-150 in the Standard Pressed Caster Medium Loads K(Fixed) series.

Product variants

Part Number
LWK-250
LWKB-100
LWKB-100(L)
LWKB-150(L)
LWKB-200
LWKB-200(L)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Bearing

₹ 6,366.49

1 Piece(s) 10 Day(s) or more 305-220.01~320.00No254[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1408020014025050-(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

₹ 1,925.60

1 Piece(s) 9 Day(s) or more 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Right(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

₹ 1,920.00

1 Piece(s) 9 Day(s) or more 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Left(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

₹ 2,766.20

1 Piece(s) 9 Day(s) or more 198-140.01~220.00[With Rotation Stopper] Fixed with Stopper156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance100561379315045Left(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

₹ 3,924.78

1 Piece(s) 9 Day(s) or more 250-140.01~220.00[With Rotation Stopper] Fixed with Stopper196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1126315110020045Right(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

₹ 3,919.42

1 Piece(s) 9 Day(s) or more 250-140.01~220.00[With Rotation Stopper] Fixed with Stopper196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1126315110020045Left(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings