(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
WKB-150(L) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,400.55 | 1 Piece(s) | 9 Day(s) or more | 198 | - | 140.01~220.00 | [With Rotation Stopper] Fixed with Stopper | 196 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 100 | 56 | 137 | 93 | 150 | 45 | Left | (Core: steel), high elasticity | Black | No Floor Protection | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Fixed | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Wheel locality | Made In Japan |
Please check the type/dimensions/specifications of the part WKB-150(L) in the Standard Pressed Caster Medium Loads K(Fixed) series.
Part Number |
---|
LWK-250 |
LWKB-100 |
LWKB-100(L) |
WKB-200 |
WKB-200(L) |
WKB-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,366.49 | 1 Piece(s) | 10 Day(s) or more | 305 | - | 220.01~320.00 | No | 254 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 140 | 80 | 200 | 140 | 250 | 50 | - | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
₹ 1,925.60 | 1 Piece(s) | 9 Day(s) or more | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Right | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
₹ 1,920.00 | 1 Piece(s) | 9 Day(s) or more | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Left | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
₹ 3,402.42 | 1 Piece(s) | 9 Day(s) or more | 250 | - | 220.01~320.00 | [With Rotation Stopper] Fixed with Stopper | 245 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 112 | 63 | 151 | 100 | 200 | 45 | Right | (Core: steel), high elasticity | Black | No Floor Protection | Pressed-in Bearings | ||
₹ 3,401.07 | 1 Piece(s) | 9 Day(s) or more | 250 | - | 220.01~320.00 | [With Rotation Stopper] Fixed with Stopper | 245 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 112 | 63 | 151 | 100 | 200 | 45 | Left | (Core: steel), high elasticity | Black | No Floor Protection | Pressed-in Bearings | ||
₹ 1,247.33 | 1 Piece(s) | 5 Day(s) or more | 103 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 63 | 40 | 91 | 68 | 75 | 32 | Right | (Core: steel), high elasticity | Black | No Floor Protection | Pressed-in Bearings |