(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Standard Pressed Caster Medium Loads (Swivel) (Part Number)

Standard Pressed Caster Medium Loads (Swivel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      997₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
UWJ-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 3,248.38

1 Piece(s) 5 Day(s) or more 198[Low Noise] Quiet220.01~320.00294[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance909012012015045(Core: Steel) Shock ResistanceGreenNo Floor Protection45Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Wheel locality Made In Japan

Please check the type/dimensions/specifications of the part UWJ-150 in the Standard Pressed Caster Medium Loads (Swivel) series.

Product variants

Part Number
LWJ-250
MCJ-100
MCJ-130
UWJ-200
UWJ-250
UWJ-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 7,592.04

1 Piece(s) 10 Day(s) or more 305-220.01~320.00254[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance12512516016025050(Core: steel) high elasticity and low starting resistanceRedNo Floor Protection71Pressed-in Bearings

₹ 2,683.16

1 Piece(s) 9 Day(s) or more 144[Low Noise] Quiet140.01~220.00176[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance7171959510035(Core: None)BlueNo Floor Protection35Radial ball bearings

₹ 4,386.87

1 Piece(s) 9 Day(s) or more 177[Low Noise] Quiet220.01~320.00245[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance808010810813042(Core: None)BlueNo Floor Protection40Radial ball bearings

₹ 4,711.20

1 Piece(s) 5 Day(s) or more 250[Low Noise] Quiet320.01~485.00392[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance11211214014020045(Core: Steel) Shock ResistanceGreenNo Floor Protection58Radial ball bearings

₹ 8,208.16

1 Piece(s) 9 Day(s) or more 305[Low Noise] Quiet485.01~750.00490[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance12512516016025045(Core: Steel) Shock ResistanceGreenNo Floor Protection71Radial ball bearings

₹ 13,352.76

1 Piece(s) 9 Day(s) or more 374[Low Noise] Quiet485.01~750.00539[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance14014017517530050(Core: Steel) Shock ResistanceGreenNo Floor Protection71Radial ball bearings