(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
MCJ-130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,386.87 | 1 Piece(s) | 9 Day(s) or more | 177 | [Low Noise] Quiet | 220.01~320.00 | 245 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance | 80 | 80 | 108 | 108 | 130 | 42 | (Core: None) | Blue | No Floor Protection | 40 | Radial ball bearings |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Wheel locality | Made In Japan |
Please check the type/dimensions/specifications of the part MCJ-130 in the Standard Pressed Caster Medium Loads (Swivel) series.
Part Number |
---|
LWJ-200 |
LWJ-250 |
MCJ-100 |
MCJ-150 |
MCJ-200 |
MCJ-250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,659.58 | 1 Piece(s) | 9 Day(s) or more | 250 | - | 140.01~220.00 | 196 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | (Core: steel) high elasticity and low starting resistance | Red | No Floor Protection | 58 | Pressed-in Bearings | ||
₹ 7,592.04 | 1 Piece(s) | 10 Day(s) or more | 305 | - | 220.01~320.00 | 254 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 125 | 125 | 160 | 160 | 250 | 50 | (Core: steel) high elasticity and low starting resistance | Red | No Floor Protection | 71 | Pressed-in Bearings | ||
₹ 2,683.16 | 1 Piece(s) | 9 Day(s) or more | 144 | [Low Noise] Quiet | 140.01~220.00 | 176 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: None) | Blue | No Floor Protection | 35 | Radial ball bearings | ||
₹ 5,138.27 | 1 Piece(s) | 9 Day(s) or more | 198 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 90 | 90 | 120 | 120 | 150 | 45 | (Core: None) | Blue | No Floor Protection | 45 | Radial ball bearings | ||
₹ 8,280.49 | 1 Piece(s) | 9 Day(s) or more | 250 | [Low Noise] Quiet | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 112 | 112 | 140 | 140 | 200 | 45 | (Core: None) | Blue | No Floor Protection | 58 | Radial ball bearings | ||
₹ 19,753.73 | 1 Piece(s) | 9 Day(s) or more | 305 | [Low Noise] Quiet | 485.01~750.00 | 490 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 125 | 125 | 160 | 160 | 250 | 50 | (Core: None) | Blue | No Floor Protection | 71 | Radial ball bearings |