(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
HJTSB-SJ-65U-MCD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,950.71 | 1 Piece(s) | 9 Day(s) or more | 103 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Oil Resistance / Chemical Resistance | 65 | 17X2 | Trivalent Chromate | Black | 22 |
Loading...
Caster Type | Screw-In Type / Low Floor Heavy Load / Dual Wheels | Properties | Silent smooth casters | Fitting Material | Steel |
---|---|---|---|---|---|
Thread Dia. | M20(P2.5) | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: None) | Floor Protection | No Floor Protection |
Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part HJTSB-SJ-65U-MCD in the Silent Smooth Caster II HJTS-SJ HJTSB-SJ series.
Part Number |
---|
HJTS-SJ-65B-MC |
HJTS-SJ-65U-MC |
HJTS-SJ-65U-MCD |
HJTSB-SJ-50U-MCD |
HJTSB-SJ-65B-MC |
HJTSB-SJ-65U-MC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,007.76 | 1 Piece(s) | 9 Day(s) or more | 103 | 320.01~485.00 | No | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Baked-on Black | Blue | 22 | ||
₹ 5,979.53 | 1 Piece(s) | 15 Day(s) or more | 103 | 320.01~485.00 | No | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Blue | 22 | ||
₹ 8,157.18 | 1 Piece(s) | 9 Day(s) or more | 103 | 320.01~485.00 | No | 392 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Black | 22 | ||
₹ 7,616.15 | 1 Piece(s) | 9 Day(s) or more | 85 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 294 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 50 | 15X2 | Trivalent Chromate | Black | 18 | ||
₹ 7,937.60 | 1 Piece(s) | 9 Day(s) or more | 103 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Baked-on Black | Blue | 22 | ||
₹ 7,687.13 | 1 Piece(s) | 9 Day(s) or more | 103 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Blue | 22 |