(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Silent Smooth Caster II HJTS HJTSB (Part Number)

Silent Smooth Caster II HJTS HJTSB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,823₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
HJTSB-65U-MC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Wheel color Eccentricity
(mm)

₹ 7,278.62

1 Piece(s) 9 Day(s) or more 100320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance63(78)63(78)1001006517X2Trivalent ChromateBlue22

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load / Dual Wheels Properties Silent smooth casters Fitting Material Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications The wheels on earth Detailed Wheel Specifications (Core: None) Floor Protection No Floor Protection
Application For use with stationary precision machinery transported in heavy loads at low speed due to changes of layouts or lines. Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJTSB-65U-MC in the Silent Smooth Caster II HJTS HJTSB series.

Product variants

Part Number
HJTS-50U-MCD
HJTS-65B-MC
HJTS-65U-MC
HJTS-65U-MCD
HJTSB-65U-MCD
HJTSB-75U-MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Wheel color Eccentricity
(mm)

₹ 4,915.93

1 Piece(s) 9 Day(s) or more 81220.01~320.00No294[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance55(65)55(65)82825015X2Trivalent ChromateBlack18

₹ 5,048.53

1 Piece(s) 9 Day(s) or more 100320.01~485.00No392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Baked-on BlackBlue22

₹ 4,851.64

1 Piece(s) 9 Day(s) or more 100320.01~485.00No392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Trivalent ChromateBlue22

₹ 7,067.00

1 Piece(s) 9 Day(s) or more 100320.01~485.00No392[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Trivalent ChromateBlack22

₹ 9,941.33

1 Piece(s) 9 Day(s) or more 100320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Trivalent ChromateBlack22

₹ 11,582.09

1 Piece(s) 12 Day(s) or more 111.5485.01~750.00[With Rotation Stopper] With freely stopper490[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001007518.5X2Trivalent ChromateBlack25