(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Silent Smooth Caster I JS (Part Number)

Silent Smooth Caster I JS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,762₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Superior noise suppression than conventional standard press casters.
· The swivel part is equipped with dual layer thrust and radial bearings.
· The movement of the swivel part is light and turning is easy.
· A sealed type radial ball bearing is used for the wheel that provides quiet and smooth rotation without the need for grease to be added.

 
Part Number
WUWJS-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

₹ 7,360.33

1 Piece(s) 9 Day(s) or more 250220.01~320.00245[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100(115)100(115)14014020045(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protection58

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Silent smooth casters Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part WUWJS-200 in the Silent Smooth Caster I JS series.

Product variants

Part Number
MCJS-100
MCJS-130
MCJS-150
MCJS-200
SSTJS-100
UWJS-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

₹ 4,168.55

1 Piece(s) 9 Day(s) or more 144140.01~220.00176[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance68(71)68(71)909010035(Core: None)BlueNo Floor Protection35

₹ 6,280.76

1 Piece(s) 9 Day(s) or more 177220.01~320.00245[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(90)75(90)11211213042(Core: None)BlueNo Floor Protection40

₹ 7,042.89

1 Piece(s) 9 Day(s) or more 198220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(90)75(90)11211215045(Core: None)BlueNo Floor Protection45

₹ 10,549.42

1 Piece(s) 9 Day(s) or more 250320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance100(115)100(115)14014020045(Core: None)BlueNo Floor Protection58

₹ 3,315.35

1 Piece(s) 9 Day(s) or more 14480.01~140.00127[Synthetic Rubber] High impact rubberNo68(71)68(71)909010035(Core: steel) high elasticity and low starting resistanceBlueNo Floor Protection35

₹ 3,265.80

1 Piece(s) 9 Day(s) or more 144140.01~220.00176[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)909010035(Core: Steel) Shock ResistanceGreenNo Floor Protection35