• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Junron One-Touch Fitting W Series (for Spot welding Equipment Piping) Male Y Connector【1-20 Pieces Per Package】

Junron One-Touch Fitting W Series (for Spot welding Equipment Piping) Male Y Connector

Nonflammable. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All sealing material is water-resistant NBR; no need for sealing tape. The R (PT) thread and resin connection rotate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WYA-06-01
WYA-06-02
WYA-06-03
WYA-08-01
WYA-08-02
WYA-08-03
WYA-10-01
WYA-10-02
WYA-10-03
WYA-10-04
WYA-12-01
WYA-12-02
WYA-12-03
WYA-12-04
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)
Terminal Screw T (inches)
(inch)
8 Day(s) or more 0~+6061/8
8 Day(s) or more 0~+6061/4
8 Day(s) or more 0~+6063/8
8 Day(s) or more 0~+6081/8
8 Day(s) or more 0~+6081/4
8 Day(s) or more 0~+6083/8

20 Pieces Per Package

10 Day(s) or more 0~+60101/8

20 Pieces Per Package

10 Day(s) or more 0~+60101/4
8 Day(s) or more 0~+60103/8
8 Day(s) or more 0~+60101/2

20 Pieces Per Package

10 Day(s) or more 0~+60121/8
8 Day(s) or more 0~+60121/4

10 Pieces Per Package

10 Day(s) or more 0~+60123/8

10 Pieces Per Package

10 Day(s) or more 0~+60121/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material Brass
V-Sealing Material Water-resistant NBR Screw Mounting, Multipoint Male Y Connector

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)