(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Service Tee【1-20 Pieces Per Package】

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Service Tee

Non-flammable. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· Plastic portion conforms to UL94V-0 flame retardant rating.
· The burst strength of the R (PT) resin press fit part is 30% stronger than that of conventional parts.
· The shock resistance has improved tremendously thanks to a new tube grip mechanism.
· The tube clip rotates smoothly in the fitting and prevents tube breakage due to rotation of the tube.
· Water-resistant O-ring and V-seal made of NBR.
· R (PT) screw part is already sealed, hence sealing tape is not required.
· The combined part of the R (PT) screw part of the elbow tee and the resin part can be rotated after setting, meaning the piping can be installed in any direction and the screw part can be tightened even if the resin part is fixed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WTB-06-01
WTB-06-02
WTB-06-03
WTB-08-01
WTB-08-02
WTB-08-03
WTB-10-01
WTB-10-02
WTB-10-03
WTB-10-04
WTB-12-01
WTB-12-02
WTB-12-03
WTB-12-04
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)
Terminal Screw T (inches)
(inch)
8 Day(s) or more 0~+6061/8
8 Day(s) or more 0~+6061/4
8 Day(s) or more 0~+6063/8
8 Day(s) or more 0~+6081/8
8 Day(s) or more 0~+6081/4
8 Day(s) or more 0~+6083/8

20 Pieces Per Package

10 Day(s) or more 0~+60101/8

20 Pieces Per Package

10 Day(s) or more 0~+60101/4
8 Day(s) or more 0~+60103/8

20 Pieces Per Package

10 Day(s) or more 0~+60101/2

10 Pieces Per Package

10 Day(s) or more 0~+60121/8
8 Day(s) or more 0~+60121/4
8 Day(s) or more 0~+60123/8
8 Day(s) or more 0~+60121/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material Brass
V-Sealing Material Water-resistant NBR Screw Mounting, Multipoint Service Tee

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)