• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Junron One Touch Fitting M Series (for General Piping) Reducing Union Y

Junron One Touch Fitting M Series (for General Piping) Reducing Union Y

[Features]
· Electroless nickel plating is applied as standard to metal parts.
· All brass parts in the M series nipples and plastic bodies have nickel plating applied as standard.
· Comes with a color seal for screw identification.
· Each of the different types of R (PT) screw are coated with a different colored seal so they can be identified at a glance (PAT.NO.1820889).
· You can position the body in accordance with the removal direction of the tube.
・R (PT) screw parts in elbows and Tees, and the resin mating parts rotate, allowing for free positioning according to the removal direction of the tube after the fitting has been mounted. Moreover, the screw can be tightened while the resin part is still fixed.
▪ The tube grip comes with a rotating mechanism.
▪ The tube grip rotates smoothly in the fitting, stopping the tube from turning.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PYAM-6-4-PM
PYAM-8-6-PM
PYAM-10-8-PM
PYAM-12-10-PM
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
8 Day(s) or more 0~+6064
8 Day(s) or more 0~+6086
8 Day(s) or more 0~+60108
8 Day(s) or more 0~+601210

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material PBT Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Union, Unequal Dia. Different Diameter Union-Y

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)