(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Drain Treater | Drain Water Treatment Device Type | Drain Treater Unit |
---|---|---|---|
Treatment | Filter Method | Power Supply | No Power Supply Type |
Inlet Connection Type | [R(Rc)] Rc | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Rc | Outlet Screw Nominal | 1/4 |
Max. Operating Pressure(MPa) | 1.5 | Applicable Compressor Output (Screw)(kW or Less in Grand Total) | 8 |
Applicable Compressor Output (Reciprocating Engine)(kW or Less in Grand Total) | 5.5 | Oil concentration after processing | 5ppm or Less |
Japanese Only
Loading...
Type | Drain Treater | Drain Water Treatment Device Type | Drain Treater Unit |
---|---|---|---|
Treatment | Filter Method | Power Supply | No Power Supply Type |
Inlet Connection Type | [R(Rc)] Rc | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Rc | Outlet Screw Nominal | 1/4 |
Max. Operating Pressure(MPa) | 1.5 | Applicable Compressor Output (Screw)(kW or Less in Grand Total) | 8 |
Applicable Compressor Output (Reciprocating Engine)(kW or Less in Grand Total) | 5.5 | Oil concentration after processing | 5ppm or Less |
Loading...
Type | Drain Treater | Drain Water Treatment Device Type | Drain Treater Unit |
---|---|---|---|
Treatment | Filter Method | Power Supply | No Power Supply Type |
Inlet Connection Type | [R(Rc)] Rc | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Rc | Outlet Screw Nominal | 1/4 |
Max. Operating Pressure(MPa) | 1.5 | Applicable Compressor Output (Screw)(kW or Less in Grand Total) | 8 |
Applicable Compressor Output (Reciprocating Engine)(kW or Less in Grand Total) | 5.5 | Oil concentration after processing | 5ppm or Less |
This unit was developed for compact compressors or localized treatment
Loading...
Type | Drain Treater | Drain Water Treatment Device Type | Drain Treater Unit |
---|---|---|---|
Treatment | Filter Method | Power Supply | No Power Supply Type |
Inlet Connection Type | [R(Rc)] Rc | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Rc | Outlet Screw Nominal | 1/4 |
Max. Operating Pressure(MPa) | 1.5 | Applicable Compressor Output (Screw)(kW or Less in Grand Total) | 8 |
Applicable Compressor Output (Reciprocating Engine)(kW or Less in Grand Total) | 5.5 | Oil concentration after processing | 5ppm or Less |
Japanese Only
Loading...
Loading...
Loading...
Type | Drain Treater | Drain Water Treatment Device Type | Drain Treater Unit |
---|---|---|---|
Treatment | Filter Method | Power Supply | No Power Supply Type |
Inlet Connection Type | [R(Rc)] Rc | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Rc | Outlet Screw Nominal | 1/4 |
Max. Operating Pressure(MPa) | 1.5 | Applicable Compressor Output (Screw)(kW or Less in Grand Total) | 8 |
Applicable Compressor Output (Reciprocating Engine)(kW or Less in Grand Total) | 5.5 | Oil concentration after processing | 5ppm or Less |
Type | Drain Treater | Drain Water Treatment Device Type | Drain Treater Unit | Treatment | Filter Method |
---|---|---|---|---|---|
Power Supply | No Power Supply Type | Inlet Connection Type | Rc | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Rc | Outlet Screw Nominal | 1/4 | Max. Operating Pressure(MPa) | 1.5 |
Applicable Compressor Output (Screw)(kW or Less in Grand Total) | 8 | Applicable Compressor Output (Reciprocating Engine)(kW or Less in Grand Total) | 5.5 | Oil concentration after processing | 5ppm or Less |
Please check the type/dimensions/specifications of the part PSD8 in the Power Supply-free Device Drain Destroyer PSD type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy