(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Drain Traps | Drain Discharge | Automatic/manual discharge |
---|---|---|---|
Drain Discharge Operating Method | Compressor Interlocking when ON / Constant Time | Power Supply | [Single Phase AC200V] Single-phase AC200V |
Inlet Connection Type | G | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Bamboo shoot φ8 (R1 / 4) * removable | Max. Operating Pressure(MPa) | 1.5 |
Accessory | R1/4xφ8 Bamboo Nipple | - | - |
Japanese Only
Loading...
Type | Drain Traps | Drain Discharge | Automatic/manual discharge |
---|---|---|---|
Drain Discharge Operating Method | Compressor Interlocking when ON / Constant Time | Power Supply | [Single Phase AC200V] Single-phase AC200V |
Inlet Connection Type | G | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Bamboo shoot φ8 (R1 / 4) * removable | Max. Operating Pressure(MPa) | 1.5 |
Accessory | R1/4xφ8 Bamboo Nipple | - | - |
Loading...
Type | Drain Traps | Drain Discharge | Automatic/manual discharge |
---|---|---|---|
Drain Discharge Operating Method | Compressor Interlocking when ON / Constant Time | Power Supply | [Single Phase AC200V] Single-phase AC200V |
Inlet Connection Type | G | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Bamboo shoot φ8 (R1 / 4) * removable | Max. Operating Pressure(MPa) | 1.5 |
Accessory | R1/4xφ8 Bamboo Nipple | - | - |
For use with drains in air tanks (microcomputer controlled)
Loading...
Type | Drain Traps | Drain Discharge | Automatic/manual discharge |
---|---|---|---|
Drain Discharge Operating Method | Compressor Interlocking when ON / Constant Time | Power Supply | [Single Phase AC200V] Single-phase AC200V |
Inlet Connection Type | G | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Bamboo shoot φ8 (R1 / 4) * removable | Max. Operating Pressure(MPa) | 1.5 |
Accessory | R1/4xφ8 Bamboo Nipple | - | - |
Japanese Only
Loading...
Loading...
Loading...
Type | Drain Traps | Drain Discharge | Automatic/manual discharge |
---|---|---|---|
Drain Discharge Operating Method | Compressor Interlocking when ON / Constant Time | Power Supply | [Single Phase AC200V] Single-phase AC200V |
Inlet Connection Type | G | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Bamboo shoot φ8 (R1 / 4) * removable | Max. Operating Pressure(MPa) | 1.5 |
Accessory | R1/4xφ8 Bamboo Nipple | - | - |
Type | Drain Traps | Drain Discharge | Automatic/manual discharge | Drain Discharge Operating Method | Compressor Interlocking when ON / Constant Time |
---|---|---|---|---|---|
Power Supply | Single-phase AC200V | Inlet Connection Type | G | Inlet Connection Screw Nominal | 1/4 |
Outlet Connection Type | Bamboo shoot φ8 (R1 / 4) * removable | Max. Operating Pressure(MPa) | 1.5 | Accessory | R1/4xφ8 Bamboo Nipple |
Please check the type/dimensions/specifications of the part UP155-2E in the Electromagnetic Strength Drain Trap Electron Trap for Air Compressor series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy