(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dryer, Hollow Fiber Membrane Air Dryer Filter Set MD

Dryer, Hollow Fiber Membrane Air Dryer Filter Set MD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      236,174₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Refrigerated air dryers of other makes do not stop moisture generation. A low dew point is required. Need to be energy-saving.

[Features]
· As a groundbreaking feature of the AIRX filter, the compressed air is passed through a vapor-liquid separating material and uses a system for filtering elements from inside and outside (patented).
· Membrane air dryers use a high-polymer material to remove moisture, as "it is very difficult for oxygen or nitrogen to pass through it, but the moisture droplets can pass very easily."
· When compressed air passes through the hollow fiber membrane filters made of this material, the moisture is discharged outside the membrane to get air which has been dried in the outlet side

Part Number
MD30SM-4
MD60SM-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipExit Air Flow Rate
(l/min)
Exit Air Flow Rate (Distinction)
(l/min)
Inlet diameter (Nominal value of thread) Outlet diameter (Nominal value of thread)

₹ 236,173.95

1 Piece(s) 11 Day(s) or more 187~2001/21/2

₹ 720,387.09

1 Piece(s) 11 Day(s) or more 1088~200011
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipExit Air Flow Rate
(l/min)
Exit Air Flow Rate (Distinction)
(l/min)
Inlet diameter (Nominal value of thread) Outlet diameter (Nominal value of thread)

Loading...

  1. 1

Basic Information

Type Dryer Unit Method Hollow Fiber Type Shape Unit
Unit Combination Air Filters + Dryer Outlet Open Air Pressure Dew-point(℃) -25 Connection Type of Inlet Port G
Intake Air Temperature(℃) 25 Inlet Air Pressure(MPa) 0.7 Exit Connection Type Rc
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list