(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Adapter | Shape | [90° Elbow] 90° Bend |
---|---|---|---|
Connection Type | Female Screw x Other | Types of connection | G (PF) 30° with a Male Sheet |
Connection Type Second | [Others] Swayze | Material | Steel |
Nominal of connection screw | 3/8 | Applicable Hose I.D.(mm) | 9.5 |
Applicable Hose O.D.(mm) | 13.9~15.1 | Minimum Internal Diameter(φD) | 5.6 |
LF70 Hose | Applicable | 1000, 1100, 1400 Hose | Applicable |
Caution
Japanese Only
Loading...
Type | Adapter | Shape | [90° Elbow] 90° Bend |
---|---|---|---|
Connection Type | Female Screw x Other | Types of connection | G (PF) 30° with a Male Sheet |
Connection Type Second | [Others] Swayze | Material | Steel |
Nominal of connection screw | 3/8 | Applicable Hose I.D.(mm) | 9.5 |
Applicable Hose O.D.(mm) | 13.9~15.1 | Minimum Internal Diameter(φD) | 5.6 |
LF70 Hose | Applicable | 1000, 1100, 1400 Hose | Applicable |
Loading...
Type | Adapter | Shape | [90° Elbow] 90° Bend |
---|---|---|---|
Connection Type | Female Screw x Other | Types of connection | G (PF) 30° with a Male Sheet |
Connection Type Second | [Others] Swayze | Material | Steel |
Nominal of connection screw | 3/8 | Applicable Hose I.D.(mm) | 9.5 |
Applicable Hose O.D.(mm) | 13.9~15.1 | Minimum Internal Diameter(φD) | 5.6 |
LF70 Hose | Applicable | 1000, 1100, 1400 Hose | Applicable |
A fitting used by swaging with a hose. Can be easily swaged (assembled) with a hose with dedicated manual assembly tools or a hydraulic assembly machine.
Loading...
Type | Adapter | Shape | [90° Elbow] 90° Bend |
---|---|---|---|
Connection Type | Female Screw x Other | Types of connection | G (PF) 30° with a Male Sheet |
Connection Type Second | [Others] Swayze | Material | Steel |
Nominal of connection screw | 3/8 | Applicable Hose I.D.(mm) | 9.5 |
Applicable Hose O.D.(mm) | 13.9~15.1 | Minimum Internal Diameter(φD) | 5.6 |
LF70 Hose | Applicable | 1000, 1100, 1400 Hose | Applicable |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Adapter | Shape | [90° Elbow] 90° Bend |
---|---|---|---|
Connection Type | Female Screw x Other | Types of connection | G (PF) 30° with a Male Sheet |
Connection Type Second | [Others] Swayze | Material | Steel |
Nominal of connection screw | 3/8 | Applicable Hose I.D.(mm) | 9.5 |
Applicable Hose O.D.(mm) | 13.9~15.1 | Minimum Internal Diameter(φD) | 5.6 |
LF70 Hose | Applicable | 1000, 1100, 1400 Hose | Applicable |
Type | Adapter | Shape | 90° Bend | Connection Type | Female Screw x Other |
---|---|---|---|---|---|
Types of connection | G (PF) 30° with a Male Sheet | Connection Type Second | Swayze | Material | Steel |
Nominal of connection screw | 3/8 | Applicable Hose I.D.(mm) | 9.5 | Applicable Hose O.D.(mm) | 13.9~15.1 |
Minimum Internal Diameter(φD) | 5.6 | LF70 Hose | Applicable | 1000, 1100, 1400 Hose | Applicable |
Please check the type/dimensions/specifications of the part AF90-G-06-14 in the Swage Type Parallel Pipe Female Thread Union Bend Fitting (with 30° Male Sheet) AF90 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy