(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swage Type Parallel Female Thread Union Fitting for Pipes (With 30° Female Seat) SE (Part Number)

Swage Type Parallel Female Thread Union Fitting for Pipes (With 30° Female Seat) SE
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      532₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Swage fitting is a fitting that is used by caulking it on a hose. Anyone can easily crimp (assemble) with the hose by using the dedicated manual assembly tool "Mark 10" and hydraulic assembly machine "Mark 9."

 
Part Number
SE-PF-04-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
LF70 Hose 1000, 1100, 1400, and 1500 Hose 1000 (Light Gray) Hose F3130 (Light Gray) Hose N3130, 3130, 3000, and 3700 hoses N3000, HT Hose 3R80 Hose 34PW Hose Pressure Specifications

₹ 2,335.36

1 Piece(s) 9 Day(s) or more [Stainless Steel] SUS3041/46.3~6.412.4~13.33.9----ApplicableApplicable-ApplicableStandard

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Female Screw x Other
Types of connection G (PF) 30° with a Female Sheet Connection Type Second Swayze

Please check the type/dimensions/specifications of the part SE-PF-04-S in the Swage Type Parallel Female Thread Union Fitting for Pipes (With 30° Female Seat) SE series.

Product variants

Part Number
SE-PF-04-14
SE-PF-04-14-S
SE-PF-04-3R
SE-PF-05
SE-PF-06
SE-PF-06-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
LF70 Hose 1000, 1100, 1400, and 1500 Hose 1000 (Light Gray) Hose F3130 (Light Gray) Hose N3130, 3130, 3000, and 3700 hoses N3000, HT Hose 3R80 Hose 34PW Hose Pressure Specifications

₹ 532.47

1 Piece(s) 6 Day(s) or more Steel1/46.3~6.410.3~11.13.5ApplicableApplicableApplicable------

₹ 3,175.09

1 Piece(s) 7 Day(s) or more [Stainless Steel] SUS3041/46.310.3~11.13.5-Applicable-------

₹ 807.13

5 Piece(s) 7 Day(s) or more Steel1/46.315.53.9------Applicable--

₹ 723.62

1 Piece(s) 7 Day(s) or more Steel3/87.9~8.113.8~14.75.6----Applicable----

₹ 723.62

1 Piece(s) 7 Day(s) or more Steel3/89.516.0~16.46.8---ApplicableApplicable----

₹ 596.29

1 Piece(s) 6 Day(s) or more Steel3/89.513.9~15.16.8ApplicableApplicableApplicable------