Hijikata Bolt (CAP)【25-100 Pieces Per Package】

Hijikata Bolt (CAP)

For concrete. No knock-in required. Also requires no dangerous work, such as cutting. Nothing remains on top of the concrete after removal, and the current state can be returned to as is.

Part Number

Configured Part Number is shown.

Part Number
AHB-1065-CB
AHB-1085-CB
AHB-1275-CB
AHB-1295-CB
AHB-1610-CB
AHB-1614-CB
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter D
(φ)
Bolt Used Drill Diameter Length under neck L

100 Pieces Per Package

6 Day(s) or more 10M810.565

100 Pieces Per Package

6 Day(s) or more 10M810.585

50 Pieces Per Package

6 Day(s) or more 12M1013.075

50 Pieces Per Package

6 Day(s) or more 12M1013.095

25 Pieces Per Package

6 Day(s) or more 16M1417.0100

25 Pieces Per Package

6 Day(s) or more 16M1417.0140

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)