(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Product features superior chemical resistance and weather resistance properties.
· Continuous operating temperature: 150°C.
· Flammability is UL94 V-0 compliant.
Nominal of Thread (M) | 8 | Length L or l (mm) | 20 | Pitch(mm) | 1.25 |
---|---|---|---|---|---|
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Standard (Round) |
Material | Resin | Surface Treatment (Details) | No | Thread ridge Type | Metric coarse |
Additional Shapes | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
Plastic Material | PVDF | B | 6 | D | 13 |
H | 8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy