(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pitch Shifter

Pitch Shifter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      78,008₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The drive source can be selected according to the device.
・ Motor option can be selected from 2 types: ORIENTAL MOTOR Co., Ltd.'s 2-phase stepping "CVK" and AlphaStep (DC power supply type)

Part Number
PCU20050F2
PCU20050F2-MO44DB
PCU20050F2-MO46SB
PCU20050F2-S1
PCU20050F2-S1-MO44DB
PCU20050F2-S1-MO46SB
PCU20050F2-S1C
PCU20050F2-S1C-MO44DB
PCU20050F2-S1C-MO46SB
PCU20050F2-S2
PCU20050F2-S2-MO44DB
PCU20050F2-S2-MO46SB
PCU20050F2-S2C
PCU20050F2-S2C-MO44DB
PCU20050F2-S2C-MO46SB
PCU20050F2-S3
PCU20050F2-S3-MO44DB
PCU20050F2-S3-MO46SB
PCU20050F2-S3C
PCU20050F2-S3C-MO44DB
PCU20050F2-S3C-MO46SB
PCU20050F2-S4
PCU20050F2-S4-MO44DB
PCU20050F2-S4-MO46SB
PCU20050F2-S4C
PCU20050F2-S4C-MO44DB
PCU20050F2-S4C-MO46SB
PCU20050F2-S5
PCU20050F2-S5-MO44DB
PCU20050F2-S5-MO46SB
PCU20050F2-S5C
PCU20050F2-S5C-MO44DB
PCU20050F2-S5C-MO46SB
PCU20050F2-S6
PCU20050F2-S6-MO44DB
PCU20050F2-S6-MO46SB
PCU20050F2-S6C
PCU20050F2-S6C-MO44DB
PCU20050F2-S6C-MO46SB
PCU20050F3
PCU20050F3-MO44DB
PCU20050F3-MO46SB
PCU20050F3-S1
PCU20050F3-S1-MO44DB
PCU20050F3-S1-MO46SB
PCU20050F3-S1C
PCU20050F3-S1C-MO44DB
PCU20050F3-S1C-MO46SB
PCU20050F3-S2
PCU20050F3-S2-MO44DB
PCU20050F3-S2-MO46SB
PCU20050F3-S2C
PCU20050F3-S2C-MO44DB
PCU20050F3-S2C-MO46SB
PCU20050F3-S3
PCU20050F3-S3-MO44DB
PCU20050F3-S3-MO46SB
PCU20050F3-S3C
PCU20050F3-S3C-MO44DB
PCU20050F3-S3C-MO46SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Length
(mm)
Number of circuits Control Motor External Sensors External sensor cover Maximum pitch
(mm)

₹ 78,008.18

1 Piece(s) 21 Day(s) or more 2002NoNoNo150

₹ 105,283.82

1 Piece(s) 24 Day(s) or more 2002Stepping MotorNoNo150

₹ 118,830.80

1 Piece(s) 24 Day(s) or more 2002αstep MotorNoNo150

₹ 93,952.58

1 Piece(s) 21 Day(s) or more 2002No1 pcs.No150

₹ 121,226.89

1 Piece(s) 24 Day(s) or more 2002Stepping Motor1 pcs.No150

₹ 134,772.53

1 Piece(s) 24 Day(s) or more 2002αstep Motor1 pcs.No150

₹ 99,765.38

1 Piece(s) 21 Day(s) or more 2002No1 pcs.Presence150

₹ 127,041.02

1 Piece(s) 24 Day(s) or more 2002Stepping Motor1 pcs.Presence150

₹ 140,586.65

1 Piece(s) 24 Day(s) or more 2002αstep Motor1 pcs.Presence150

₹ 95,754.58

1 Piece(s) 21 Day(s) or more 2002No2 pcs.No150

₹ 123,030.22

1 Piece(s) 24 Day(s) or more 2002Stepping Motor2 pcs.No150

₹ 136,574.53

1 Piece(s) 24 Day(s) or more 2002αstep Motor2 pcs.No150

₹ 101,568.71

1 Piece(s) 21 Day(s) or more 2002No2 pcs.Presence150

₹ 128,843.02

1 Piece(s) 24 Day(s) or more 2002Stepping Motor2 pcs.Presence150

₹ 142,388.65

1 Piece(s) 24 Day(s) or more 2002αstep Motor2 pcs.Presence150

₹ 98,109.51

1 Piece(s) 21 Day(s) or more 2002No3 pcs.No150

₹ 125,385.15

1 Piece(s) 24 Day(s) or more 2002Stepping Motor3 pcs.No150

₹ 138,930.78

1 Piece(s) 24 Day(s) or more 2002αstep Motor3 pcs.No150

₹ 103,923.65

1 Piece(s) 21 Day(s) or more 2002No3 pcs.Presence150

₹ 131,199.29

1 Piece(s) 24 Day(s) or more 2002Stepping Motor3 pcs.Presence150

₹ 144,744.93

1 Piece(s) 24 Day(s) or more 2002αstep Motor3 pcs.Presence150

₹ 100,603.00

1 Piece(s) 21 Day(s) or more 2002No4 pcs.No150

₹ 127,877.31

1 Piece(s) 24 Day(s) or more 2002Stepping Motor4 pcs.No150

₹ 141,422.95

1 Piece(s) 24 Day(s) or more 2002αstep Motor4 pcs.No150

₹ 106,433.44

1 Piece(s) 21 Day(s) or more 2002No4 pcs.Presence150

₹ 133,709.07

1 Piece(s) 24 Day(s) or more 2002Stepping Motor4 pcs.Presence150

₹ 147,254.73

1 Piece(s) 24 Day(s) or more 2002αstep Motor4 pcs.Presence150

₹ 102,957.36

1 Piece(s) 21 Day(s) or more 2002No5 pcs.No150

₹ 130,233.04

1 Piece(s) 24 Day(s) or more 2002Stepping Motor5 pcs.No150

₹ 143,778.65

1 Piece(s) 24 Day(s) or more 2002αstep Motor5 pcs.No150

₹ 108,789.16

1 Piece(s) 21 Day(s) or more 2002No5 pcs.Presence150

₹ 136,063.47

1 Piece(s) 24 Day(s) or more 2002Stepping Motor5 pcs.Presence150

₹ 149,609.11

1 Piece(s) 24 Day(s) or more 2002αstep Motor5 pcs.Presence150

₹ 105,451.05

1 Piece(s) 21 Day(s) or more 2002No6 pcs.No150

₹ 132,725.35

1 Piece(s) 24 Day(s) or more 2002Stepping Motor6 pcs.No150

₹ 146,271.00

1 Piece(s) 24 Day(s) or more 2002αstep Motor6 pcs.No150

₹ 111,281.49

1 Piece(s) 21 Day(s) or more 2002No6 pcs.Presence150

₹ 138,557.13

1 Piece(s) 24 Day(s) or more 2002Stepping Motor6 pcs.Presence150

₹ 152,102.76

1 Piece(s) 24 Day(s) or more 2002αstep Motor6 pcs.Presence150

₹ 85,748.78

1 Piece(s) 21 Day(s) or more 2003NoNoNo76

₹ 113,024.42

1 Piece(s) 24 Day(s) or more 2003Stepping MotorNoNo76

₹ 126,571.40

1 Piece(s) 24 Day(s) or more 2003αstep MotorNoNo76

₹ 101,693.18

1 Piece(s) 21 Day(s) or more 2003No1 pcs.No76

₹ 128,967.51

1 Piece(s) 24 Day(s) or more 2003Stepping Motor1 pcs.No76

₹ 142,513.13

1 Piece(s) 24 Day(s) or more 2003αstep Motor1 pcs.No76

₹ 107,507.35

1 Piece(s) 21 Day(s) or more 2003No1 pcs.Presence76

₹ 134,781.64

1 Piece(s) 24 Day(s) or more 2003Stepping Motor1 pcs.Presence76

₹ 148,327.29

1 Piece(s) 24 Day(s) or more 2003αstep Motor1 pcs.Presence76

₹ 103,495.16

1 Piece(s) 21 Day(s) or more 2003No2 pcs.No76

₹ 130,770.82

1 Piece(s) 24 Day(s) or more 2003Stepping Motor2 pcs.No76

₹ 144,316.45

1 Piece(s) 24 Day(s) or more 2003αstep Motor2 pcs.No76

₹ 109,309.29

1 Piece(s) 21 Day(s) or more 2003No2 pcs.Presence76

₹ 136,584.95

1 Piece(s) 24 Day(s) or more 2003Stepping Motor2 pcs.Presence76

₹ 150,130.58

1 Piece(s) 24 Day(s) or more 2003αstep Motor2 pcs.Presence76

₹ 105,851.47

1 Piece(s) 21 Day(s) or more 2003No3 pcs.No76

₹ 133,125.76

1 Piece(s) 24 Day(s) or more 2003Stepping Motor3 pcs.No76

₹ 146,671.42

1 Piece(s) 24 Day(s) or more 2003αstep Motor3 pcs.No76

₹ 111,665.60

1 Piece(s) 21 Day(s) or more 2003No3 pcs.Presence76

₹ 138,939.91

1 Piece(s) 24 Day(s) or more 2003Stepping Motor3 pcs.Presence76

₹ 152,485.55

1 Piece(s) 24 Day(s) or more 2003αstep Motor3 pcs.Presence76

Loading...

Basic Information

Main Body Width(mm) 50 Operating Specifications Free Stroke Minimum pitch(mm) 20
Fastest Cycle Time(sec) 0.18 Transportable Mass Upper Limit of Fastest Time(g) 100 Maximum payload (when unit is fixed)(g) 500
Maximum payload (when unit is mobile)(g) 300
X
whatsapp-qr whatsapp-icon