(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Coiled PC Plug WF【8 Pieces Per Package】

Coiled PC Plug WF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      127₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

For mounting equipment to concrete.

 
Part Number
WF-089
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 126.78

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Plug Material Resin Compatible Drill Diameter(mm) 6
Size axb(mm) 6.5×25 Thread Dia.(mm) 3.1~3.8

Please check the type/dimensions/specifications of the part WF-089 in the Coiled PC Plug WF series.