(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Elbow Pipe Fitting for Copper Pipe Connection, 1/4 × 1/8

Elbow Pipe Fitting for Copper Pipe Connection, 1/4 × 1/8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Optimal for cold water, antifreeze, oil, and air pipes.

 
Part Number
OF-430A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 410.20

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Screw⇔Screw Different Diameter Material C3771BE
Nominal of Thread M1 1/8B(6A) Connection Thread Type M1 R Connection Thread Type M2 G (Threaded)
Nominal of Thread M2 1/4B(8A) Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OF-430A in the Elbow Pipe Fitting for Copper Pipe Connection, 1/4 × 1/8 series.