(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Connecting Shape | [Bushings/Male Female Socket] Parallel Nipples (Inner and Outer) | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|
Material | [Brass] C3604BD | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | G (Tapped) | Connection Thread Type M2 | G (Threaded) |
Nominal of Thread M2 | [1/2B(15A)] 1/2B(15A) | Applicable Fluid | Hot / cold water |
Type | Fitting | Maximum Allowable Pressure(MPa) | 1.75 |
Surface Treatment | No | Operating Temperature Range(°C) | -20~90 |
Show More | |||
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Antifreeze compatible | Acceptable | Number of Sales Unit | 1 |
Show Less |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Connecting Shape | [Bushings/Male Female Socket] Parallel Nipples (Inner and Outer) | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|
Material | [Brass] C3604BD | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | G (Tapped) | Connection Thread Type M2 | G (Threaded) |
Nominal of Thread M2 | [1/2B(15A)] 1/2B(15A) | Applicable Fluid | Hot / cold water |
Type | Fitting | Maximum Allowable Pressure(MPa) | 1.75 |
Surface Treatment | No | Operating Temperature Range(°C) | -20~90 |
Show More | |||
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Antifreeze compatible | Acceptable | Number of Sales Unit | 1 |
Show Less |
This is standard price, please register to see the actual price
Connecting Shape | [Bushings/Male Female Socket] Parallel Nipples (Inner and Outer) | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|
Material | [Brass] C3604BD | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | G (Tapped) | Connection Thread Type M2 | G (Threaded) |
Nominal of Thread M2 | [1/2B(15A)] 1/2B(15A) | Applicable Fluid | Hot / cold water |
Type | Fitting | Maximum Allowable Pressure(MPa) | 1.75 |
Surface Treatment | No | Operating Temperature Range(°C) | -20~90 |
Show More | |||
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Antifreeze compatible | Acceptable | Number of Sales Unit | 1 |
Show Less |
Applicable fluids: Optimal for cold water pipes.
This is standard price, please register to see the actual price
Connecting Shape | [Bushings/Male Female Socket] Parallel Nipples (Inner and Outer) | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|
Material | [Brass] C3604BD | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | G (Tapped) | Connection Thread Type M2 | G (Threaded) |
Nominal of Thread M2 | [1/2B(15A)] 1/2B(15A) | Applicable Fluid | Hot / cold water |
Type | Fitting | Maximum Allowable Pressure(MPa) | 1.75 |
Surface Treatment | No | Operating Temperature Range(°C) | -20~90 |
Show More | |||
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Antifreeze compatible | Acceptable | Number of Sales Unit | 1 |
Show Less |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Connecting Shape | [Bushings/Male Female Socket] Parallel Nipples (Inner and Outer) | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|
Material | [Brass] C3604BD | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | G (Tapped) | Connection Thread Type M2 | G (Threaded) |
Nominal of Thread M2 | [1/2B(15A)] 1/2B(15A) | Applicable Fluid | Hot / cold water |
Type | Fitting | Maximum Allowable Pressure(MPa) | 1.75 |
Surface Treatment | No | Operating Temperature Range(°C) | -20~90 |
Show More | |||
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Antifreeze compatible | Acceptable | Number of Sales Unit | 1 |
Show Less |
Connecting Shape | Parallel Nipples (Inner and Outer) | Connection Type | Screw⇔Screw Different Diameter | Material | C3604BD |
---|---|---|---|---|---|
Nominal of Thread M1 | 3/4B(20A) | Connection Thread Type M1 | G (Tapped) | Connection Thread Type M2 | G (Threaded) |
Nominal of Thread M2 | 1/2B(15A) | Applicable Fluid | Hot / cold water | Type | Fitting |
Maximum Allowable Pressure(MPa) | 1.75 | Surface Treatment | No | Operating Temperature Range(°C) | -20::90 |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No | Antifreeze compatible | Acceptable |
Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part OS-410M in the Metal Pipe Fitting, Parallel Nipple, With Inner/Outer EPDM Packing series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy