(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Metal Pipe Fitting, Parallel Nipple

Metal Pipe Fitting, Parallel Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      324₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Suitable for piping hot and cold water / antifreeze.

 
Part Number
OS-004M
OS-389M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 324.49

1 Piece(s) 5 Day(s) or more [1/2B(15A)] 1/2B(15A)

₹ 503.96

1 Piece(s) 5 Day(s) or more 3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Parallel Nipples Connection Type Screw⇔Screw Same Diameter・Different Type Material C3604BD
Connection Thread Type M1 G (Threaded) Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Specifications Regular
Antifreeze compatible Acceptable Number of Sales Unit 1