(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made from Austenitic stainless steel for optimal corrosion resistance.
Part Number |
---|
SFHS-08 |
SFHS-10 |
SFHS-20 |
SFHS-25 |
SFHS-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Nominal of Thread M1 |
---|---|---|---|---|---|---|
₹ 348.60 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304 | 1/4B(8A) | ||
₹ 323.15 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304 | 3/8B(10A) | ||
₹ 554.85 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304 | 3/4B(20A) | ||
₹ 625.85 | 1 Piece(s) | 9 Day(s) or more | [Stainless Steel] SUS304TP | 1B(25A) | ||
₹ 1,350.45 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304TP | 2B(50A) |
Loading...
Connecting Shape | Half Socket | Connection Thread Type M1 | Rc | Applicable Fluid | Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil |
---|---|---|---|---|---|
Type | Fitting | Maximum Allowable Pressure(MPa) | 2 | Surface Treatment | No |
Operating Temperature Range(°C) | -20::40 | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Number of Sales Unit | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy