(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Socket (Straight Screw) SFS2 Type

Stainless Steel Socket (Straight Screw) SFS2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      274₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A variety of JIS standard fittings and tubing parts are available. Stainless Steel Socket (Parallel Thread) SFS2 Type from Onda MFG, a company with a proven record in Japan.
• Materials: stainless steel, carbon steel
• Applicable fluids: hot and cold water, air, steam, gas (other than combustible or toxic types), oil.

Drawing

Stainless Steel Product, Socket (Straight Thread), SFS2 Type, Drawing

Product Specifications

  • Material: SUS304TP
  • Stainless steel material SUS304TP can be welded.
  • Product markings 304 and 316 indicate JIS symbols SCS13 (SUS304 series) and SCS14A (SUS316 series) respectively.
  • This product can be used for burying.
Operating Temperature (°C)-20 to +40100150200220
Maximum allowable working pressure MPa2.001.651.501.401.35
Operating FluidHot and cold water, Oil, Air, Steam, Gas (other than flammable and toxic)

Note: Excluding products using heat resistant non-asbestos packing.

Specifications Table

Stainless Steel Product, Socket (Straight Thread), SFS2 Type, Specifications table

Reference column of specifications table

  • (1) Products manufactured in accordance with JIS B 2302.
  • (2) Products manufactured in accordance with B 2302 (length) and JIS G 3459 (outer diameter, wall thickness, material)
  • (3) ONDA MFG. design standard product
  • —: Not covered by (1) to (3)
Part Number
SFS2-06
SFS2-10
SFS2-20
SFS2-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 273.58

1 Piece(s) 5 Day(s) or more 1/8B(6A)

₹ 299.04

1 Piece(s) 5 Day(s) or more 3/8B(10A)

₹ 344.58

1 Piece(s) 5 Day(s) or more 3/4B(20A)

₹ 431.64

1 Piece(s) 5 Day(s) or more 1B(25A)

Loading...

  1. 1
 

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304TP
Connection Thread Type M1 Rp Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Number of Sales Unit 1